ZYL.SCHRB. 5/16-18UNC LG 31,10- 8.8
654640
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
654640
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 8.8 | 8.8 |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | 11,9100 mm | |
| Screw, Head Height | 7,9200 mm | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | 6,3500 mm | |
| Screw, Length | 31,1000 mm | |
| Standard | ASME B18.3 | ASME B18.3 |
| Standard Class Level | N/A | |
| Thread, Size | 0.3125-18 | 0.3125-18 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |