DRUCKFEDER 1,20X 9,20X 16,00 n= 5,5
657346
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | N/A |
Material | N/A |
Number of active Coils | 5,50 PC |
Remarks | N/A |
Spring, Inside Diameter | 8,0000 mm |
Spring, Length Test | N/A |
Spring, Length unloaded | 16,0000 mm |
Spring, Outside Diameter | 10,4000 mm |
Spring, Rate | 4,930 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 1,2000 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |