![Hose Fittings 66-190016 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213774%2FID432878066935-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
66-190016-2-32
Ftng (reus), marine
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID | 2 in |
Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949 |
Compliance(s) | MIL-F-20042 |
End type 1 | Flanged |
End type 2 | Line/Hose/Tube |
Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
Hex Size 1 | 2.5 in |
Hose cut-off factor | 1.66 in |
Hose dash size | -32 |
Inside diameter | 1.69 in |
Item type | Fitting Assembly |
Outside diameter | 5.56 in |
Packaged Height | 14 in |
Packaged Length | 7 in |
Packaged Volume | 882 in³ |
Packaged Weight | 5.69 lb |
Packaged Width | 9 in |
Product Diameter | 5.56 in |
Product Height | 5.56 in |
Product Length/Depth | 3.51 in |
Product Type | Marine Military |
Product Volume | 108.507 in³ |
Product Weight | 4.69 lb |
Product Width | 5.56 in |
Product material | Brass Aluminum Bronze |
Sub-brand | None |
Thread sealant | No |
Trade Name | 190016 Series |