
Aeroquip by Danfoss
66-190093-48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
66-190093-48
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 3 in |
| Compatible hoses | 302A, 2580, AE369, AE372-48, AE372, FC234 |
| Drop dimension | 4.7 |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 3.88 in |
| Hex Size 2 | 3.88 in |
| Hose cut-off factor | 2.8 in |
| Hose dash size | -48 |
| Inside diameter | 2.69 in |
| Item type | Fitting Assembly |
| Outside diameter | 4.13 in |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 11.35 lb |
| Packaged Width | 9 in |
| Product Height | 6.64 in |
| Product Length/Depth | 6.64 in |
| Product material | Brass Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 171.068 in³ |
| Product Weight | 10.35 lb |
| Product Width | 3.88 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 190093 Series |