
Aeroquip by Danfoss
66-190103-2-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
66-190103-2-40
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2.5 in |
| Construction style | Reusable |
| Drop dimension | 3.5 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 3.25 in |
| Hose cut-off factor | 2.48 in |
| Hose dash size | -40 |
| Inside diameter | 2.12 in |
| Item type | Fitting Assembly |
| Product Height | 5.13 in |
| Product Length/Depth | 7.17 in |
| Product material | Brass Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 204.508 in³ |
| Product Width | 5.56 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 190103 Series |