![Hose Fittings 66-190109 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213775%2FID432878064934-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
66-190109-1-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
66-190109-1-24
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.5 in |
| Compatible hoses | 302A, 2580, AE369, AE372-48, AE372, FC234 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 1.94 in |
| Hose cut-off factor | 1.47 in |
| Hose dash size | -24 |
| Inside diameter | 1.28 in |
| Item type | Fitting Assembly |
| Outside diameter | 4.25 in |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 3.45 lb |
| Packaged Width | 9 in |
| Product Diameter | 4.25 in |
| Product Height | 4.25 in |
| Product Length/Depth | 2.92 in |
| Product material | Brass Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 52.743 in³ |
| Product Weight | 2.45 lb |
| Product Width | 4.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 190109 Series |