Aeroquip by Danfoss
66-190109-2-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
66-190109-2-40
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2.5 in | |
| Compatible hoses | 302A, 2580, AE369, AE372-48, AE372, FC234 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 3.25 in | |
| Hose cut-off factor | 1.98 in | |
| Hose dash size | -40 | |
| Inside diameter | 2.21 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 6 in | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 7.21 lb | |
| Packaged Width | 9 in | |
| Product Diameter | 6 in | |
| Product Height | 6 in | |
| Product Length/Depth | 3.89 in | |
| Product material | Brass Aluminum Bronze | |
| Product Type | Marine Military | |
| Product Volume | 140.04 in³ | |
| Product Weight | 6.21 lb | |
| Product Width | 6 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 190109 Series |