Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID | 1 in |
Compatible hoses | 302A, 303, 2580, AE369, AE372, FC234 |
End gender 1 | Male |
End Size 1 | 2 IN |
End type 1 | UNS |
End type 2 | Line/Hose/Tube |
Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
Hex Size 1 | 2.12 in |
Hex Size 2 | 1.44 in |
Hose cut-off factor | 1.53 in |
Hose dash size | -16 |
Inside diameter | .61 in |
Item type | Fitting Assembly |
Packaged Height | 14 in |
Packaged Length | 7 in |
Packaged Volume | 882 in³ |
Packaged Weight | 2.52 lb |
Packaged Width | 9 in |
Product Height | 2.12 in |
Product Length/Depth | 2.8 in |
Product material | Brass Aluminum Bronze |
Product Type | Marine Military |
Product Volume | 12.584 in³ |
Product Weight | 1.52 lb |
Product Width | 2.12 in |
Sub-brand | None |
Thread sealant | No |
Thread Size 1 | 2-12 |
Trade Name | 190911 Series |