
6633L-MB001N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6633L-MB001N
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Glydring, Wearband, Body O ring, O-ring backup |
| Product Type | Cylinder Seal Kits |
| Sub-brand | None |
| Thread Length | 1 in |
| Trade Name | None |