6633N-L6642
Seal Kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
Package contents | Piston seal kit |
Product Type | Cylinder Seal Kits |
Sub-brand | None |
Thread Length | 1 in |
Trade Name | None |