ZYL.SCHRB. M 4X 12- A2 DIN 84 (ISO1207)
669770
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
669770
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | A2 |
| Remarks | N/A |
| Screw, Drive Type | SLOTTED |
| Screw, Head Diameter | 7,0000 mm |
| Screw, Head Height | 2,6000 mm |
| Screw, Head Type | CYLINDRI |
| Screw, Hex Width | N/A |
| Screw, Length | 12,0000 mm |
| Standard | DIN 84 |
| Standard Class Level | N/A |
| Thread, Size | M4 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |