SCREW-HEX, DIN933 M 6x 16 10.9 - 9007210
672493
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 9007210-0604
Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | 10.9 |
Material | 10.9 |
Remarks | N/A |
Screw, Drive Type | EXTERNAL HEXA |
Screw, Head Diameter | N/A |
Screw, Head Height | 4,0000 mm |
Screw, Head Type | HEXAGON CAP H |
Screw, Hex Width | 10,0000 mm |
Screw, Length | 16,0000 mm |
Standard | DIN 933 |
Standard Class Level | N/A |
Thread, Size | M6 |
Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |