675064
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
675064
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum |
| Body material | Cast Iron |
| Check Valve | No |
| Design code | 20 |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 227 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Hi Vent Spring | No |
| Interface | 3/4 In. |
| Leakage | Standard |
| Light | No |
| Model Code | CT-06-FB-DG-0A-20 |
| Performance | Standard |
| Pressure Rating | 206 bar |
| Product Height | 9.49 in |
| Product Length/Depth | 7.38 in |
| Product Type | Pressure Control Valves |
| Product Volume | 245.127 in³ |
| Product Weight | 6.8 lb |
| Product Width | 3.5 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 6 |
| Special features | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | CT-06 20 Design |
| Valve Mount Type | NPTF threads |
| Working temperature - max | 66 °C |
| Working temperature - min | 38 °C |