SEAL-LEAD
676290
Tools676290 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Seal |
| Product height in | 6.320 |
| Product height mm | 160.528 |
| Product length in | 6.320 |
| Product length mm | 160.528 |
| Product width in | 1.100 |
| Product width mm | 27.940 |