Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6764184
PSSCA1030P020DX752XXXXJXD2XFXWXMNCXX
6764184
Where to buy
Export PDF
Tools
Add to comparison
6764184
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
22.500
Product height mm
571.500
Product length in
38.000
Product length mm
965.200
Product width in
24.000
Product width mm
609.600