6764563
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6764563
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | MBR120 H2O-Gate | |
| Containment Tray | No | |
| Cooler | Full Flow Return Air/oil Fan assist with by-pass (50GPM max flow) | |
| Displacement | 35 gal/min | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Piston | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Level/Temperature Switch | |
| Main Port Connections | SAE | |
| Manifold Stations | Single station manifold | |
| Model Code | PSSLA1120M098XC3254L1154E9CFXWTJP1XX/M1/ | |
| Model Series | System-Center | |
| Motor Power | 30 HP | |
| Oil Tank | 120 gal | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 4000 Psi | |
| Pressure Filter | Yes | |
| Pressure Gauge | 0-5000 PSI | |
| Product Height | 44.5 in | |
| Product Length/Depth | 48 in | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Product Volume | 61.806 ft³ | |
| Product Width | 50 in | |
| Pump Control Type | Pressure line check valve | |
| Return Filter | 60 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSL Series | |
| Valve Size | DO8 | |
| Voltage | 230 V | |
| Winding Type | Standard |