6764743
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6764743
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Civil Projects, Primary Metals, Metal Forming, Automotive, Pulp and Paper, Wind-power, Entertainment, Food and Beverage | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmMaterial Aluminum or Ductile Iron | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Vane | |
| Main Port Connections | SAE | |
| Manifold Stations | Single station manifold | |
| Model Code | PSMAA1XLP1XB/6C-C1/PSPP | |
| Model Series | Manifold Assembly | |
| Paint | Custom | |
| Pressure - max | 3000 Psi | |
| Product material | Cast Iron | |
| Product Type | Manifold Assemblies Packaged Systems | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSMA Series | |
| Valve Size | DO5 | |
| Voltage | 120 V |