6764755
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6764755
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | MBR120 H2O-Gate | |
| Cooler | Full Flow Return Water/oil shell and tube (10GPM max flow) | |
| Displacement | 9 gal/min | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Piston | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Manifold Stations | Single station manifold | |
| Model Code | PSSOA2120M045XX7924LXXKX E2XFXWXJP1XX/M1 | |
| Model Series | System-Overhead | |
| Motor Power | 30 HP | |
| Oil Tank | 120 gal | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 4000 Psi | |
| Pressure Filter | No | |
| Pressure Gauge | 0-5000 psi | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Pump Control Type | Standard control | |
| Return Filter | 0 gal/min | |
| Special features | 2 Spare cplgs w/downlines - (1) 1" NPT plus (1) 1.5" NPT | |
| Sub-brand | None | |
| Trade Name | PSSO Series | |
| Valve Size | DO8 | |
| Voltage | 230 V | |
| Winding Type | Standard |