6764875
PSMAA1XMP4XB/2C/2C/6C/M1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Civil Projects, Primary Metals, Metal Forming, Automotive, Pulp and Paper, Wind-power, Entertainment, Food and Beverage |
Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmMaterial Aluminum or Ductile Iron |
Frequency | 60 Hz |
Hydraulic Pump Type | Gear |
Main Port Connections | SAE |
Manifold Stations | Four station parallel manifold |
Model Code | PSMAA1XMP4XB/2C/2C/6C/M1 |
Model Series | Manifold Assembly |
Paint | Custom |
Pressure - max | 3000 Psi |
Product Type | Manifold Assemblies Packaged Systems |
Product material | Cast Iron |
Special features | Not Required |
Sub-brand | None |
Trade Name | PSMA Series |
Valve Size | DO3 |
Voltage | 120 V |