Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | PLUG | Plug |
| Product height in | 0.340 | |
| Product height mm | 8.636 | |
| Product length in | 0.300 | |
| Product length mm | 7.620 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 |