677
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
677
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Rod and piston seal spare part | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Item type | Seal | |
| Product Height | 1.85 in | |
| Product Length/Depth | 1.85 in | |
| Product Type | Spare Part | |
| Product Volume | 1.711 in³ | |
| Product Width | .5 in | |
| Sub-brand | None | |
| Trade Name | None |