Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | A2 |
| Nut, Height | 4,000 mm |
| Nut, Hex Width | 8,000 mm |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEXA |
| Remarks | N/A |
| Standard | DIN 934 |
| Standard Class Level | N/A |
| Thread, Size | M5 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |