Aeroquip by Danfoss
678-8
N.C.Hose
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Bend radius - min | 8 in |
Brand | Aeroquip by Danfoss |
Burst pressure | 22000 Psi |
Cover material | Steel Wire |
Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
Inside diameter | .422 in |
Outside diameter | .815 in |
Product Height | .815 in |
Product Length/Depth | 12 in |
Product Type | Rubber Hydraulic |
Product Volume | 7.971 in³ |
Product Width | .815 in |
Reinforcement material | High-tensile steel cords |
Sub-brand | None |
Trade Name | 678 Series |
Tube material | Teflon |
Tube wall thickness | .422 in |
Working pressure | 5500 Psi |
Working temperature - max | 165 °F |
Working temperature - min | -16 °F |