Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Force at Test Length | 10,270 N | |
| Material | EN 10270-1-DH | EN 10270-1-DH |
| Number of active Coils | 2,34 PC | |
| Remarks | HMS-130 CLASS 3.4 | HMS-130 CLAS |
| Spring, Inside Diameter | 6,5400 mm | |
| Spring, Length Test | 3,0900 mm | |
| Spring, Length unloaded | 9,7200 mm | |
| Spring, Outside Diameter | 7,7400 mm | |
| Spring, Rate | 1,550 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |