WASHER B 4,3 DIN125 140HV A2
679795
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
679795
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | A2 140HV | A2 140HV |
| Remarks | N/A | |
| Standard | DIN 125, PART 1B | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 25,000 | mm |
| Washer, Outside Diameter | 44,000 | mm |
| Washer, Thickness | 4,000 | mm |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |