Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
680631
PLATE VALVE PVH57 CCW(690030)
680631
Where to buy
Export PDF
Tools
Add to comparison
680631
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
VALVE PLATE
Valve plate
Product height in
3.990
Product height mm
101.346
Product length in
0.240
Product length mm
6.096
Product width in
3.990
Product width mm
101.346