Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
680896
GP 3000 30
680896
Where to buy
Export PDF
Tools
Add to comparison
680896
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.590
Product height mm
65.786
Product length in
2.480
Product length mm
62.992
Product width in
2.590
Product width mm
65.786