O-RING, DHMS111 133.02x2.62 N-FKM80
680900
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 517377
680900
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | FKM80, D-HMS-111 |
| O-Ring, Cross Section | 2,6200 mm |
| O-Ring, Inside Diameter | 133,0200 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |