GM 5000 30
680907
Tools680907 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.470 |
| Product height mm | 88.138 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Carbon steel |
| Product width in | 2.600 |
| Product width mm | 66.040 |