GM S 5000 30
680911
Tools680911 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.470 |
| Product height mm | | 88.138 |
| Product length in | | 1.500 |
| Product length mm | | 38.100 |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | | 2.600 |
| Product width mm | | 66.040 |