Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
680912
OCW S 1 B 30
680912
Tools
Add to comparison
Add to comparison
680912
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
3.500
Product height mm
88.900
Product length in
13.380
Product length mm
339.852
Product width in
2.620
Product width mm
66.548