Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
681074
GASKET
681074
Where to buy
Export PDF
Tools
Add to comparison
681074
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.130
Product height mm
155.702
Product length in
0.020
Product length mm
0.508
Product width in
1.886
Product width mm
47.915