Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
681670
FGM 03S Z 10
681670
Where to buy
Export PDF
Tools
Add to comparison
681670
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
6.620
Product length mm
168.148
Product width in
4.880
Product width mm
123.952