
Danfoss
681X6X6Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
681X6X6Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Other - Instrumentation, hydraulic, and pneumatic systems |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 3/8 IN |
| End Size 2 | 3/8 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 1 | .687 in |
| Hex Size 2 | .625 in |
| Item type | NPTF Male Male to Hose/Pipe/Tube Female |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.0925 lb |
| Packaged Width | 6.75 in |
| Product Height | .687 in |
| Product Length/Depth | 1.301 in |
| Product material | Brass |
| Product Type | Male Connector |
| Product Volume | .614 in³ |
| Product Weight | .093 lb |
| Product Width | .687 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Trade Name | SelfAlign |
| Tube OD 1 | .312 in |
| Tube OD 2 | .387 in |
| UNSPSC | 27121700 |
| UPC | 639789297037 |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |