682405
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
682405
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | Bonnet | |
| Product Height | .23622047 in | |
| Product Length/Depth | .23622047 in | |
| Product Type | Spare Part | |
| Product Volume | .013 in³ | |
| Product Width | .23622047 in | |
| Sub-brand | None | |
| Trade Name | None |