ANEL DE VEDACAO PVE12
682702
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SWASH PLATE | Swash plate |
| Product height in | | 1.740 |
| Product height mm | | 44.196 |
| Product length in | | 0.291 |
| Product length mm | | 7.399 |
| Product width in | | 1.740 |
| Product width mm | | 44.196 |