682997
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Model Code | SM4M 20 10 |
| Package contents | Accessory |
| Product Height | 1.5 in |
| Product Length/Depth | 3.62204724 in |
| Product Type | Spare Part |
| Product Volume | 21.39 in³ |
| Product Width | 3.93700787 in |
| Sub-brand | None |
| Trade Name | None |