Vickers by Danfoss
683494-C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
Brand | Vickers by Danfoss |
Feature | Variety of components and styles |
Package contents | CASTING |
Product material | Cast Iron |
Product Type | Mobile Valves Accessories |
Sub-brand | None |
Trade Name | None |