![Vickers by Danfoss Coils 02-111726 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319151%2FID463022620012-0101_preview.jpg&w=1920&q=75)
Danfoss
684315
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
684315
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Connector | Leads | |
| Duty Rating | Continuous from 85% to 110% of nominal voltage | |
| Feature | Internally rectifiedCompact designContinuous duty | |
| Fluid compatibility | None | |
| Flying Leads | None | |
| Installation Type | Screw-in Cartridge | |
| Operation | Electrically Operated | |
| Product Height | 1.73228347 in | |
| Product Length/Depth | 1.44094488 in | |
| Product Type | Coils | |
| Product Volume | 3.98 in³ | |
| Product Weight | .83 lb | |
| Product Width | 1.59448819 in | |
| Recommended Filtration Level | None | |
| Sub-brand | None | |
| Trade Name | None | |
| Voltage rating | 220 V | |
| Voltage type | AC |