684662
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
684662
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Manually Operated | |
| Adjustment Range | 250-1000 psi | |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum | |
| Body material | Cast Iron | |
| Check Valve | Yes | |
| Design code | 30 | |
| Drain | Internal | |
| Electrical Flag | No | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 284 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum-oils | |
| Function | Counterbalance Valve | |
| Interface | 1 1/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | No | |
| Model Code | RT-03-A4-30 | |
| Pressure Rating | 210 bar | |
| Product Height | 7.03 in | |
| Product Length/Depth | 2.79 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 53.938 in³ | |
| Product Weight | 6 lb | |
| Product Width | 2.75 in | |
| Remote control | Yes | |
| Seal material | Buna-N | |
| Size | 10 | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | RT-03 30 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |