SWIVEL PIN ASSY
6856A-1-10
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | PIVOT PIN | Pivot pin |
| Product height in | | 0.800 |
| Product height mm | | 20.320 |
| Product length in | | 4.000 |
| Product length mm | | 101.600 |
| Product width in | | 0.800 |
| Product width mm | | 20.32 |