SWIVEL PIN ASSY
6856A-2-10
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | PIVOT PIN | Pivot pin |
| Product height in | | 1.000 |
| Product height mm | | 25.400 |
| Product length in | | 5.500 |
| Product length mm | | 139.700 |
| Product width in | | 1.000 |
| Product width mm | | 25.4 |