Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | PIVOT PIN | Pivot pin |
| Product height in | 1.700 | |
| Product height mm | 43.180 | |
| Product length in | 6.300 | |
| Product length mm | 160.020 | |
| Product width in | 1.700 | |
| Product width mm | 43.18 |
