686623
ADAPTER PLATE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Available in a variety of configurations and sizes |
Package contents | Adapter Plate |
Product Height | 2.5984252 in |
Product Length/Depth | 1.37795276 in |
Product Type | Spare Part |
Product Volume | 6.445 in³ |
Product Width | 1.8 in |
Sub-brand | None |
Trade Name | None |