Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
688111
SEAL
688111
Tools
Add to comparison
Add to comparison
688111
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.993
Product height mm
25.222
Product length in
0.132
Product length mm
3.353
Product width in
0.993
Product width mm
25.222