DRUCKFEDER 1,25X 10,00X 62,00 IF=15,0
688499
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | N/A |
Material | N/A |
Number of active Coils | 15,00 PC |
Remarks | N/A |
Spring, Inside Diameter | 8,7500 mm |
Spring, Length Test | N/A |
Spring, Length unloaded | 62,0000 mm |
Spring, Outside Diameter | 11,2500 mm |
Spring, Rate | N/A |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 1,2500 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |