Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | CYLINDER CAP | Cylinder cap |
| Product height in | | 1.500 |
| Product height mm | | 38.100 |
| Product length in | | 0.660 |
| Product length mm | | 16.764 |
| Product width in | | 2.300 |
| Product width mm | | 58.42 |