RETAINER SEAL, REV D
689865
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.170 |
| Product height mm | | 4.318 |
| Product length in | | 0.410 |
| Product length mm | | 10.414 |
| Product width in | | 0.170 |
| Product width mm | | 4.318 |