VALVE PLATE R.H.
690156
Tools690156 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLATE | Plate |
| Product height in | | 4.090 |
| Product height mm | | 103.886 |
| Product length in | | 0.200 |
| Product length mm | | 5.080 |
| Product width in | | 4.090 |
| Product width mm | | 103.886 |