690357
Self Tapping Pan Head Screw
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Available in a variety of sizes |
Head style | Pan |
Product Height | .322 in |
Product Length/Depth | .471 in |
Product Type | Spare Part |
Product Volume | .049 in³ |
Product Width | .322 in |
Sub-brand | None |
Thread size | 8-32 |
Trade Name | None |